IESNA:LM-63-2002
[TEST]P821215
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-735-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4015
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
264.9 272.8 279.8 289.2 302.6 317.5 337 360.6 390.3 419.4
449.1 482.1 518.1 553.4 596.5 653.7 720.3 781.5 842.6 905.3
962.5 1030 1108.3 1153.8 1178.1 1205.5 1197.7 1166.3 1102.1 1013.5
907.7 776.8 613 435.8 248.5 81.5 43.1 39.2 32.1 25.1
18.8 13.3 9.4 5.5 3.1 1.6 0.8 0.8 0 0
0 0 0 0 0 0 0.8 0.8 0.8 0.8
0.8 0 0 0 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0 0
264.9 272 279.8 288.5 301 315.9 334.7 359 389.6 419.4
448.4 480.5 515.8 553.4 599.6 656.9 723.5 785.4 847.3 909.2
970.4 1033.9 1115.4 1167.1 1185.9 1218.9 1208.7 1175 1115.4 1024.5
917.9 795.6 631 451.5 260.2 87 43.1 39.2 32.1 25.1
18.8 14.1 9.4 5.5 3.1 1.6 0.8 0.8 0 0
0 0 0 0 0 0 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0.8 0 0.8 0 0.8
0.8 0.8 0
264.9 272 279 288.5 301 317.5 336.3 359.8 391.9 422.5
451.5 482.1 518.1 558.9 606.7 671 744.6 807.3 872.4 935.1
1005.7 1071.5 1153.8 1223.6 1245.5 1269 1282.4 1247.9 1185.9 1101.3
977.4 848.1 690.6 498.5 291.6 94.1 41.5 37.6 31.4 24.3
18.8 13.3 8.6 5.5 3.1 1.6 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0.8 0 0.8
0 0 0 0 0 0 0 0 0 0
0.8 0 0
264.9 271.2 279 286.9 299.4 316.7 336.3 360.6 391.9 422.5
453.8 485.2 522.8 567.5 619.2 685.9 765.8 837.1 903.8 972.7
1045.6 1138.1 1220.4 1287.1 1344.3 1369.4 1363.9 1349 1289.4 1206.3
1087.2 938.2 758 553.4 330.8 109 40 36.1 29.8 23.5
17.2 12.5 8.6 5.5 3.1 1.6 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 271.2 278.3 286.9 298.6 315.1 335.5 362.9 394.3 424.8
457 490.7 526.7 572.2 629.4 704.7 783.8 856.7 932 1003.3
1086.4 1172.6 1282.4 1364.7 1404.6 1421.9 1450.9 1432.1 1365.4 1272.2
1152.2 1001.7 811.3 598.1 362.9 123.8 36.8 32.9 27.4 21.2
16.5 11.8 7.8 4.7 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 271.2 277.5 286.1 297.9 313.5 334.7 362.9 394.3 423.3
453.1 487.5 528.3 571.4 625.5 703.1 789.3 865.4 935.9 1011.1
1092.7 1196.9 1298.8 1375.6 1414.8 1447 1478.3 1451.7 1379.5 1288.6
1168.7 1010.4 818.3 598.1 359 114.4 32.1 29 24.3 18.8
14.1 10.2 7.1 4.7 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0.8 0 0.8
0 0 0 0 0 0 0 0 0.8 0
0 0 0
264.9 271.2 278.3 286.1 297.9 313.5 334.7 363.7 395.1 423.3
454.6 489.1 527.5 572.2 625.5 703.9 790.1 866.9 936.7 1011.9
1093.4 1197.7 1303.5 1378 1414 1443 1472.8 1461.1 1381.1 1290.2
1167.1 1011.9 820.7 599.6 359.8 119.1 32.1 29 23.5 18.8
14.1 10.2 7.1 4.7 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0 0.8
0.8 0 0 0 0 0 0.8 0.8 0 0.8
0.8 0 0
264.9 271.2 277.5 286.1 296.3 312 331.6 359.8 391.1 421.7
452.3 485.2 522 567.5 623.9 699.2 779.9 850.5 922.6 998.6
1078.6 1168.7 1269 1341.9 1386.6 1414.8 1435.2 1424.2 1358.4 1255.7
1135 976.7 790.9 575.3 337.8 98.8 25.9 23.5 19.6 14.9
11.8 8.6 5.5 3.9 1.6 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
264.9 270.4 276.7 285.3 296.3 311.2 330 356.6 385.6 415.4
446 478.9 516.5 559.7 610.6 673.3 751.7 820.7 889.7 958.6
1031.5 1118.5 1202.4 1268.2 1312.9 1339.6 1343.5 1321.5 1265.9 1185.9
1061.3 917.1 736.8 533.8 310.4 89.4 19.6 17.2 14.9 11
8.6 6.3 3.9 2.4 1.6 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
264.9 269.6 275.9 283.7 295.5 310.4 328.4 351.2 381.7 410.7
439.7 470.3 504 544 591.8 653.7 723.5 788.5 852.8 913.9
981.4 1051.1 1129.5 1188.3 1215.7 1233 1236.1 1202.4 1140.5 1055.8
938.2 810.5 642.7 453.1 247.7 66.6 12.5 11 8.6 7.1
5.5 3.9 2.4 1.6 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
264.9 268.9 275.1 283 294.7 307.3 325.3 348.8 377 406
433.5 464.8 500.1 534.6 579.3 635.7 695.3 753.3 807.3 860.6
910.8 960.2 1022.9 1069.9 1091.9 1113 1107.6 1073.1 1015.8 933.5
824.6 700 548.7 379.4 200.7 51.7 4.7 3.9 3.1 2.4
1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
264.9 268.9 275.1 283.7 293.9 307.3 323.7 348.8 374.7 402.9
430.3 460.9 493 528.3 570.6 622.4 679.6 733.7 782.3 830.1
870.8 919.4 968.8 994.7 1018.2 1034.7 1026 999.4 940.6 861.4
766.6 645.9 503.2 347.2 181.8 40 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
264.9 268.9 274.3 283 293.9 306.5 323.7 348 375.5 403.7
431.1 460.1 493 526.7 566.7 620 676.4 726.6 774.4 818.3
856.7 898.3 945.3 972.7 979.8 997.8 994.7 964.9 916.3 842.6
747 632.6 496.2 344.1 181.8 38.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
264.9 268.1 274.3 281.4 292.4 306.5 323.7 346.5 375.5 403.7
430.3 457 486.8 522 562.8 615.3 674.1 722.7 768.9 809.7
851.2 892.8 936.7 964.9 969.6 976.7 980.6 961 916.3 853.6
761.1 654.5 525.2 372.3 203.8 41.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
264.9 267.3 273.6 282.2 292.4 305.7 324.5 347.2 376.2 402.9
429.5 457.8 489.9 525.2 565.9 619.2 679.6 730.5 776 819.1
862.2 913.9 956.3 979 988.4 985.3 974.3 966.5 935.1 881.8
792.5 683.5 551 399 228.1 53.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0 0.8 0 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 267.3 273.6 280.6 290.8 304.9 323.7 348.8 378.6 404.5
430.3 456.2 486.8 522 565.9 622.4 681.9 728.2 772.9 812.8
852.8 892.8 924.1 919.4 870.8 781.5 678.8 671.7 641.2 595.7
539.3 464 374.7 268.1 149.7 29.8 0 0 0 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 267.3 272.8 279.8 290 304.1 323.7 351.2 380.9 403.7
428 454.6 486 518.9 557.3 613.7 673.3 718.8 754 783.8
812.1 838.7 844.2 790.9 667 485.2 279 268.1 254 234.4
209.3 176.4 138.7 97.2 52.5 10.2 0 0 0 0
0 0.8 0 0 0 0 0.8 0 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 266.5 272.8 279 289.2 304.9 323.7 348.8 377.8 402.1
425.6 449.9 475.8 506.4 544.8 594.9 648.2 684.3 715.6 736.8
751.7 754.8 739.2 669.4 518.1 297.9 109.7 101.9 94.8 85.4
74.5 61.1 46.2 31.4 15.7 2.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 266.5 272 279 289.2 304.9 322.9 346.5 376.2 400.5
423.3 444.4 468.7 497 527.5 569.8 613 643.5 660.8 669.4
665.5 656.1 602 501.7 359.8 173.2 43.9 40 36.8 32.9
28.2 22.7 16.5 11 4.7 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 266.5 271.2 279 290 304.1 321.4 344.1 374.7 399
419.4 438.9 460.9 483.6 508.7 543.2 576.9 594.1 601.2 593.4
573.8 529.1 461.7 360.6 217.9 82.3 2.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 265.7 271.2 278.3 290 303.3 319.8 344.1 373.1 396.6
415.4 435 455.4 475.8 499.3 529.1 556.5 570.6 572.2 558.9
523.6 468.7 397.4 288.5 163.8 57.2 2.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
264.9 265.7 270.4 278.3 289.2 302.6 319.8 343.3 371.5 395.1
415.4 435 454.6 475 498.5 528.3 553.4 566.7 567.5 551
511.1 457 380.2 269.6 149.7 56.4 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
